1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Cover Handle A-193 (Part Number)

SURFACE PULLS

Plastic Cover Handle A-193
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 794.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Installation can be done from both front and back sides.

 
Part Number
A-193
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 794.00

SURFACE PULLS 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Main Body Material Zinc Alloy (ZDC) Main Body Type Imposition Type Surfaced Type Category U Type
Mounting Method Female Screw U Shape Straight Main Body, Surface Treatment Chrome Plating
Additional Function No Handle Cross Sectional Shape Others Pitch(mm) 200
Height(mm) 45 Grip(mm) 24 Product CD 04256

Please check the type/dimensions/specifications of the part A-193 in the Plastic Cover Handle A-193 series.