1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Small Winged L-Shaped Back Hinge B-515-A (Part Number)

CONCEALED HINGES

Small Winged L-Shaped Back Hinge B-515-A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 107.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy to install detachable type.
· Can be used as energized hinge

 
Part Number
B-515-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 107.00

CONCEALED HINGES 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Length L(mm) 50 Width W(mm) 22 Material Cold rolled steel plate (SPCC)
Main Body Type Back hinge / hidden hinge Surface Finish Zinc Plating Chromate Treatment Plate Thickness t(mm) 3.2
Shaft Diameter φD(mm) 6 Mounting Hole No Product Code 10480

Please check the type/dimensions/specifications of the part B-515-A in the Small Winged L-Shaped Back Hinge B-515-A series.