(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hinge with a damper mechanism.
[Features]
· B-879-0: Damper characteristics; closing time 5 ±(2.5 secs). In a tolerance test of 100,000 repetitions, the closing time is 1.5 seconds or more.
· B-879-1: Appropriate damper characteristics can be obtained within a 180° rotation range (in the arrow direction, reverse rotation has no load).
· B-879-1: Compact hexagonal form for easy setting on doors. Damper characteristics: Closing time 10 ±5 seconds.
· B-879-1: In a tolerance test of 100,000 repetitions (room temperature), the closing time is 2.5 seconds or more.
[Applications]
· Hat racks and refrigerators in buses and trains.
B-879-0-R external appearance
B-879-0 series dimensional drawing
B-879-1 series dimensional drawing
Rotation angle drawing (B-879-0)
Rotation angle drawing (B-879-1)
Product No. | ød | Rated Load Torque cN·m | Product Mass (g) |
---|---|---|---|
B-879-0-L-50K | 490 | 116 | |
B-879-0-R-50K | |||
B-879-1-L-20K | 10 | 196 | 40 |
B-879-1-R-20K | |||
B-879-1-R-0K |
Part Number |
---|
B-879-0-L-50K |
B-879-0-R-50K |
B-879-1-L-20K |
B-879-1-R-0K |
B-879-1-R-20K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Reversed | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 697.00 | TORQUE HINGES | 1 Piece(s) | Same day | - | 52 | 26 | Left Type | 13008 | ||
฿ 697.00 | TORQUE HINGES | 1 Piece(s) | Same day | - | 52 | 26 | Right Type | 13009 | ||
฿ 446.00 | TORQUE HINGES | 1 Piece(s) | Same day | 10 | 48 | 16 | Left Type | 12701 | ||
฿ 446.00 | TORQUE HINGES | 1 Piece(s) | Same day | 10 | 48 | 16 | Left/Right Combination Type | 13223 | ||
฿ 446.00 | TORQUE HINGES | 1 Piece(s) | Same day | 10 | 48 | 16 | Right Type | 12741 |
Loading...
Material | Zinc Alloy (ZDC) | Main Body Type | Rotary Damper | Surface Finish | No |
---|---|---|---|---|---|
Shaft Diameter φD(mm) | 10 | Mounting Hole | No |
How can we improve?
How can we improve?