1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leaf Hinge FB-757 (Part Number)

FREEZER HINGES

Leaf Hinge FB-757
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 833.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Left and right dual use type.
·For the doors of freezers/refrigerators, kitchen equipment, environmental equipment, etc.

 
Part Number
FB-757
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 833.00

FREEZER HINGES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Length L(mm) 88 Width W(mm) 174 Material Zinc Alloy (ZDC)
Main Body Type Leaf type Surface Finish Chrome Plating Plate Thickness t(mm) 8
Mounting Hole Through Hole Product Code 61081

Please check the type/dimensions/specifications of the part FB-757 in the Leaf Hinge FB-757 series.