1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Marine Hinge BP-19-4 (Part Number)

Plastic Marine Hinge BP-19-4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 190.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With few protrusions on the surface, it is safe to use on the floor

 
Part Number
BP-19-4-1-B
BP-19-4-2-B
BP-19-4-2-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Product Code

฿ 217.00

BUTT HINGES 1 Piece(s) 29 Day(s) 10501207.512324

฿ 198.00

BUTT HINGES 1 Piece(s) 29 Day(s) 1040906.512326

฿ 190.00

BUTT HINGES 1 Piece(s) 29 Day(s) 1040906.512409

Loading...

  1. 1

Basic Information

Flat Hinge Type Standard Type Material Polyamide Main Body Type Flat Hinges
Surface Finish No Mounting Hole Through Hole