(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A flat hinge that is affixed with adhesive.
[Features]
· It is not necessary to drill holes or attach with screws.
· Can be easily affixed with adhesive.
· Can be affixed to panels made of acrylic resin, ABS resin, styrene resin and PC resin.
· Methylene chloride is useful as an adhesive.
· Materials: Wings / ABS resin; Shaft / stainless steel rod (SUS304).
· Standard colors: Transparent, white, black.
[Applications]
· Small plastic doors.
BP-106-A-1-Black external appearance
BP-106-A-2-Black external appearance
BP-106-A dimensional drawing
Product No. | L | W | Product Mass (g) |
---|---|---|---|
BP-106-A-1-Clear | 40 | 30 | 1.5 |
BP-106-A-1-Black | |||
BP-106-A-1-White | |||
BP-106-A-2-Clear | 30 | 20 | 1 |
BP-106-A-2-Black | |||
BP-106-A-2-White |
Part Number |
---|
BP-106-A-1-BLACK |
BP-106-A-1-CLEAR |
BP-106-A-1-WHITE |
BP-106-A-2-BLACK |
BP-106-A-2-CLEAR |
BP-106-A-2-WHITE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length L (mm) | Width W (mm) | Color | Product Code |
---|---|---|---|---|---|---|---|---|---|
฿ 31.00 | BUTT HINGES | 1 Piece(s) | Same day | 40 | 30 | Black | 10273 | ||
฿ 31.00 | BUTT HINGES | 1 Piece(s) | Same day | 40 | 30 | Transparency | 10272 | ||
฿ 31.00 | BUTT HINGES | 1 Piece(s) | Same day | 40 | 30 | White | 10275 | ||
฿ 28.00 | BUTT HINGES | 1 Piece(s) | Same day | 30 | 20 | Black | 10279 | ||
฿ 28.00 | BUTT HINGES | 1 Piece(s) | Same day | 30 | 20 | Transparency | 10278 | ||
฿ 28.00 | BUTT HINGES | 1 Piece(s) | 29 Day(s) | 30 | 20 | White | 10281 |
Loading...
Flat Hinge Type | Standard Type | Material | ABS Resin | Main Body Type | Flat Hinges |
---|---|---|---|---|---|
Surface Finish | No | Plate Thickness t(mm) | 1.5 | Shaft Diameter φD(mm) | 2 |
Mounting Hole | No |
How can we improve?
How can we improve?