1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Long Hinge B-20257 (Part Number)

Stainless Steel Long Hinge B-20257
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,217.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Select the material appropriate for the usage.
· Can be disassembled and used

 
Part Number
B-20257-C1
B-20257-C2
B-20257-C3
B-20257-C4
B-20257-C5
B-20257-C6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Notched L2 Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Product Code

฿ 4,217.00

CONTINUOUS HINGES 1 Piece(s) 29 Day(s) 19150.8211134

฿ 4,217.00

CONTINUOUS HINGES 1 Piece(s) 29 Day(s) 27151311135

฿ 4,217.00

CONTINUOUS HINGES 1 Piece(s) 29 Day(s) 32151.2311136

฿ 5,533.00

CONTINUOUS HINGES 1 Piece(s) Same day 38151.5311137

฿ 5,533.00

CONTINUOUS HINGES 1 Piece(s) 29 Day(s) 51151.5511138

฿ 5,533.00

CONTINUOUS HINGES 1 Piece(s) 29 Day(s) 51501.5511139

Loading...

  1. 1

Basic Information

Length L(mm) 1829 Flat Hinge Type Aluminum Long Hinges Material Stainless Steel Plate (SUS304)
Main Body Type Flat Hinges Surface Finish Fabric Mounting Hole No