1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Door Hinge (B-1884 / Stainless Steel) (Part Number)

Folding Door Hinge (B-1884 / Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 678.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of stainless steel with superior corrosion-resistance.
· Embedded lubricant bearing makes open/close action smooth.
· Right type / left type.
[Applications]
· For folding doors of buses, specially equipped vehicles and ships.

 
Part Number
B-1884-H
B-1884-L
B-1884-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTypes Product Code

฿ 833.00

BUTT HINGES 1 Piece(s) 29 Day(s) With handle11857

฿ 678.00

BUTT HINGES 1 Piece(s) Same day Left Type11855

฿ 678.00

BUTT HINGES 1 Piece(s) Same day Right Type11856

Loading...

  1. 1

Basic Information

Length L(mm) 75 Flat Hinge Type Double Folding Hinge with Steps Width W(mm) 66
Material Stainless Steel Plate (SUS304) Main Body Type Flat Hinges Surface Finish Fabric
Plate Thickness t(mm) 3 Shaft Diameter φD(mm) 8 Mounting Hole Through Hole