1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Slide Hinge B-1865 (Part Number)

SPECIAL HINGES

Stainless Steel Slide Hinge B-1865
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,517.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·When opened, the door protrudes forward and rotates, so it does not interfere with the frame.
· Door opening is 180°.
· Left and right dual use type.
[Applications]
·Specially equipped vehicles, vibration equipment, buses.

 
Part Number
B-1865-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,517.00

SPECIAL HINGES 1 Piece(s) 25 Day(s)

Loading...

  1. 1

Basic Information

Length L(mm) 100 Width W(mm) 133 Material Stainless Steel Plate (SUS304)
Main Body Type Back hinge / hidden hinge Surface Finish Fabric Mounting Hole Through Hole
Product Code 12709

Please check the type/dimensions/specifications of the part B-1865-1 in the Stainless Steel Slide Hinge B-1865 series.