1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel L-Shaped Back Hinge, Type 1 B-1560 (Part Number)

Stainless Steel L-Shaped Back Hinge, Type 1 B-1560
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 140.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of stainless steel, corrosion resistant.
·It is small and the opening of the housing can be used widely.
·Removable hinges make installation easy.
[Applications]
·Distribution boards, measuring equipment, communication equipment.

 
Part Number
B-1560-1
B-1560-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Plate Thickness t
(mm)
Product Code

฿ 244.00

CONCEALED HINGES 1 Piece(s) Same day 10852.510840

฿ 140.00

CONCEALED HINGES 1 Piece(s) 29 Day(s) 1050210841

Loading...

  1. 1

Basic Information

Width W(mm) 19 Material Stainless Steel Plate (SUS304) Main Body Type Back hinge / hidden hinge
Surface Finish Fabric Shaft Diameter φD(mm) 7 Mounting Hole No