1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Joint UB-10/UB-11 Series (Part Number)

Ball Joint UB-10/UB-11 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 40,328.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Capable of absorbing any displacement due to expansion/contraction, rotation, twisting of pipes, etc. simultaneously.
· Uses a unique type of packing for superior heat resistance, oil resistance, wear resistance, and corrosion resistance.
· Operating torque is minimal, so the strength of mount points can be small.
· Mounting points and guides can be small and reduced in number, contributing to cost savings.
· Strong against water hammer and shocks, with superior durability.
· SE-S007 mechanical modified suction pipe fitting confirms to (Air Conditioning and Health Engineering Society) standards (UB-1, 2, 11).

Part Number
UB-11-50A
UB-11-65A
UB-11-80A
UB-11-100A
UB-11-125A
UB-11-150A
UB-11-200A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Thread Name B (Name A)

฿ 40,328.77

YTK EXPANSION JOINT 1 Piece(s) 9 Day(s) 2B(50A)

฿ 46,862.56

YTK EXPANSION JOINT 1 Piece(s) 9 Day(s) 2 1/2B(65A)

฿ 61,656.00

YTK EXPANSION JOINT 1 Piece(s) 9 Day(s) 3B(80A)

฿ 86,168.39

YTK EXPANSION JOINT 1 Piece(s) 9 Day(s) 4B(100A)

฿ 118,414.41

YTK EXPANSION JOINT 1 Piece(s) 9 Day(s) 5B(125A)

฿ 149,113.15

YTK EXPANSION JOINT 1 Piece(s) 9 Day(s) 6B(150A)

฿ 224,202.51

YTK EXPANSION JOINT 1 Piece(s) 9 Day(s) 8B(200A)

Loading...

  1. 1

Basic Information

Fitting Type Ball joint Applicable Fluid Steam / Water / Oil / Air Connecting Part Type Flange
Connecting Part Material Carbon Steel Casting Steel Maximum Operating Pressure(MPa) 0.98