1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Valve, Relief Valve AL-150 Series (Part Number)

Safety Valve, Relief Valve AL-150 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,119.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Utility type suitable for fluids such as oil, vapor, air, and water.
· Pressure classification is subdivided, and advanced technology is used to achieve ultra-precision finish and best performance.
· Main parts (valve body and seat) and adjustment springs are made of stainless steel; in particular, the main parts use SCS14A (equivalent to SUS316) having excellent corrosion-resistance.
· Sealed construction prevents liquid from leaking outside.

Part Number
AL-150-0.1-32A
AL-150-0.1-40A
AL-150-0.1-50A
AL-150-0.2-15A
AL-150-0.2-20A
AL-150-0.2-25A
AL-150-0.2-32A
AL-150-0.2-40A
AL-150-0.2-50A
AL-150-0.3-20A
AL-150-0.3-25A
AL-150-0.3-32A
AL-150-0.3-50A
AL-150-0.4-15A
AL-150-0.4-20A
AL-150-0.4-25A
AL-150-0.4-40A
AL-150-0.4-50A
AL-150-0.5-15A
AL-150-0.5-20A
AL-150-0.5-25A
AL-150-0.5-32A
AL-150-0.5-40A
AL-150-0.5-50A
AL-150-0.6-20A
AL-150-0.6-25A
AL-150-0.6-32A
AL-150-0.6-40A
AL-150-0.6-50A
AL-150-0.7-15A
AL-150-0.7-20A
AL-150-0.7-25A
AL-150-0.7-32A
AL-150-0.7-40A
AL-150-0.7-50A
AL-150-0.8-20A
AL-150-0.8-25A
AL-150-0.8-32A
AL-150-0.8-40A
AL-150-0.8-50A
AL-150-0.9-15A
AL-150-0.9-20A
AL-150-0.9-25A
AL-150-0.9-32A
AL-150-0.9-40A
AL-150-0.9-50A
AL-150-1.0-15A
AL-150-1.0-20A
AL-150-1.0-25A
AL-150-1.0-40A
AL-150-1.0-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Maximum Applicable Pressure Data

฿ 8,015.62

YTK VALVE 1 Piece(s) 9 Day(s) 1 1/4B(32A)1 1/4B(32A)0.1

฿ 11,272.00

YTK VALVE 1 Piece(s) 9 Day(s) 1 1/2B(40A)1 1/2B(40A)0.1

฿ 15,214.09

YTK VALVE 1 Piece(s) 9 Day(s) 2B(50A)2B(50A)0.1

฿ 4,341.66

YTK VALVE 1 Piece(s) 3 Day(s) 1/2B(15A)1/2B(15A)0.2

฿ 4,834.29

YTK VALVE 1 Piece(s) 3 Day(s) 3/4B(20A)3/4B(20A)0.2

฿ 6,888.39

YTK VALVE 1 Piece(s) 10 Day(s) 1B(25A)1B(25A)0.2

฿ 8,015.62

YTK VALVE 1 Piece(s) 9 Day(s) 1 1/4B(32A)1 1/4B(32A)0.2

฿ 11,272.00

YTK VALVE 1 Piece(s) 9 Day(s) 1 1/2B(40A)1 1/2B(40A)0.2

฿ 15,214.09

YTK VALVE 1 Piece(s) 9 Day(s) 2B(50A)2B(50A)0.2

฿ 4,834.29

YTK VALVE 1 Piece(s) 3 Day(s) 3/4B(20A)3/4B(20A)0.3

฿ 6,888.39

YTK VALVE 1 Piece(s) 6 Day(s) 1B(25A)1B(25A)0.3

฿ 8,015.62

YTK VALVE 1 Piece(s) 9 Day(s) 1 1/4B(32A)1 1/4B(32A)0.3

฿ 15,214.09

YTK VALVE 1 Piece(s) 9 Day(s) 2B(50A)2B(50A)0.3

฿ 4,458.67

YTK VALVE 1 Piece(s) 3 Day(s) 1/2B(15A)1/2B(15A)0.4

฿ 4,834.29

YTK VALVE 1 Piece(s) 7 Day(s) 3/4B(20A)3/4B(20A)0.4

฿ 6,888.39

YTK VALVE 1 Piece(s) 8 Day(s) 1B(25A)1B(25A)0.4

฿ 11,272.00

YTK VALVE 1 Piece(s) 9 Day(s) 1 1/2B(40A)1 1/2B(40A)0.4

฿ 15,248.59

YTK VALVE 1 Piece(s) 15 Day(s) 2B(50A)2B(50A)0.4

฿ 4,458.67

YTK VALVE 1 Piece(s) 18 Day(s) 1/2B(15A)1/2B(15A)0.5

฿ 4,868.29

YTK VALVE 1 Piece(s) 3 Day(s) 3/4B(20A)3/4B(20A)0.5

฿ 6,888.39

YTK VALVE 1 Piece(s) 13 Day(s) 1B(25A)1B(25A)0.5

฿ 8,015.62

YTK VALVE 1 Piece(s) 9 Day(s) 1 1/4B(32A)1 1/4B(32A)0.5

฿ 11,272.00

YTK VALVE 1 Piece(s) 15 Day(s) 1 1/2B(40A)1 1/2B(40A)0.5

฿ 15,214.09

YTK VALVE 1 Piece(s) 9 Day(s) 2B(50A)2B(50A)0.5

฿ 4,834.29

YTK VALVE 1 Piece(s) 9 Day(s) 3/4B(20A)3/4B(20A)0.6

฿ 6,888.39

YTK VALVE 1 Piece(s) 9 Day(s) 1B(25A)1B(25A)0.6

฿ 8,015.62

YTK VALVE 1 Piece(s) 9 Day(s) 1 1/4B(32A)1 1/4B(32A)0.6

฿ 11,272.00

YTK VALVE 1 Piece(s) 9 Day(s) 1 1/2B(40A)1 1/2B(40A)0.6

฿ 15,214.09

YTK VALVE 1 Piece(s) 9 Day(s) 2B(50A)2B(50A)0.6

฿ 4,119.30

VALVE 1 Piece(s) 23 Day(s) 1/2B(15A)1/2B(15A)0.7

฿ 4,834.29

YTK VALVE 1 Piece(s) 9 Day(s) 3/4B(20A)3/4B(20A)0.7

฿ 6,888.39

YTK VALVE 1 Piece(s) 9 Day(s) 1B(25A)1B(25A)0.7

฿ 8,015.62

YTK VALVE 1 Piece(s) 9 Day(s) 1 1/4B(32A)1 1/4B(32A)0.7

฿ 12,030.86

YTK VALVE 1 Piece(s) 9 Day(s) 1 1/2B(40A)1 1/2B(40A)0.7

฿ 15,214.09

YTK VALVE 1 Piece(s) 9 Day(s) 2B(50A)2B(50A)0.7

฿ 4,834.29

YTK VALVE 1 Piece(s) 5 Day(s) 3/4B(20A)3/4B(20A)0.8

฿ 6,888.39

YTK VALVE 1 Piece(s) 9 Day(s) 1B(25A)1B(25A)0.8

฿ 8,015.62

YTK VALVE 1 Piece(s) 15 Day(s) 1 1/4B(32A)1 1/4B(32A)0.8

฿ 11,272.00

YTK VALVE 1 Piece(s) 9 Day(s) 1 1/2B(40A)1 1/2B(40A)0.8

฿ 15,214.09

YTK VALVE 1 Piece(s) 9 Day(s) 2B(50A)2B(50A)0.8

฿ 4,458.67

YTK VALVE 1 Piece(s) 9 Day(s) 1/2B(15A)1/2B(15A)0.9

฿ 4,834.29

YTK VALVE 1 Piece(s) 9 Day(s) 3/4B(20A)3/4B(20A)0.9

฿ 6,888.39

YTK VALVE 1 Piece(s) 9 Day(s) 1B(25A)1B(25A)0.9

฿ 8,636.58

YTK VALVE 1 Piece(s) 9 Day(s) 1 1/4B(32A)1 1/4B(32A)0.9

฿ 12,030.86

YTK VALVE 1 Piece(s) 9 Day(s) 1 1/2B(40A)1 1/2B(40A)0.9

฿ 15,214.09

YTK VALVE 1 Piece(s) 9 Day(s) 2B(50A)2B(50A)0.9

฿ 4,119.30

YTK VALVE 1 Piece(s) 23 Day(s) 1/2B(15A)1/2B(15A)1

฿ 4,834.29

YTK VALVE 1 Piece(s) 5 Day(s) 3/4B(20A)3/4B(20A)1

฿ 7,505.15

YTK VALVE 1 Piece(s) 5 Day(s) 1B(25A)1B(25A)1

฿ 12,030.86

YTK VALVE 1 Piece(s) 9 Day(s) 1 1/2B(40A)1 1/2B(40A)1

฿ 15,214.09

YTK VALVE 1 Piece(s) 9 Day(s) 2B(50A)2B(50A)1

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Safe Valve Applicable Fluid Water / Steam / Air / Oil Max. Applicable Pressure(MPa) 0.11~1
Max. Fluid Temperature(℃) 220 Body Material Bronze Connection Type Equal Dia. Connection
Supply Side, Screw Connection Types Rc Control Side, Thread Connection Type Rc Primary Pressure(MPa) 0.05~1.0
Material (Valve Body / Valve Seat) Stainless Steel