1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Radiator Trap TS-1A Series (Part Number)

Radiator Trap TS-1A Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,649.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used in various heating radiators. No need to worry about freezing. Runs quietly, and has a long life. Doesn't leak steam. Its internal drain discharges rapidly.

 
Part Number
TS-1A-15A
TS-1A-20A
TS-1A-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

฿ 2,649.19

YTK VALVE RELATED ITEM 1 Piece(s) 7 Day(s) 1/2B(15A)1/2B(15A)

฿ 3,804.10

YTK VALVE RELATED ITEM 1 Piece(s) 7 Day(s) 3/4B(20A)3/4B(20A)

฿ 5,704.91

YTK VALVE RELATED ITEM 1 Piece(s) 7 Day(s) 1B(25A)1B(25A)

Loading...

  1. 1

Basic Information

Valve Type Radiator valves Main Body Shape Angle Body Material CAC406
Applicable Fluid Water / Steam Supply Side, Connection Type R Control Side, Connection Type Rc