1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Check Valve SCV-2 Series (Part Number)

Check Valve SCV-2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

SCV-2 is inline type check valve which prevents backflow of the fluids. Widely used in steam or water (heated water) pipes. Also effective for preventing water hammer.
[Features]
· This is inline type to enable the piping compactly.
· Direction (horizontal or vertical) of attaching pipes has no restrictions.

 
Part Number
SCV-2-15A
SCV-2-20A
SCV-2-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

฿ 100.00

YTK PIPING CHECK VALVE 1 Piece(s) Quote 1/2B(15A)1/2B(15A)

฿ 100.00

YTK PIPING CHECK VALVE 1 Piece(s) Quote 3/4B(20A)3/4B(20A)

฿ 8,817.00

YTK PIPING CHECK VALVE 1 Piece(s) Quote 1B(25A)1B(25A)

Loading...

  1. 1

Basic Information

Type Spring (In-line) Applicable Fluid Water / Air Nominal Pressure No Standard and others
Material Stainless Steel Supply Side, Connection Type Rc Control Side, Connection Type Rc
Max. Operating Pressure(MPa) 1.6