1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Return Valve, 109 Series (Part Number)

Return Valve, 109 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,350.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Indispensable to radiator heating systems with hot-water control. Allows fine control of flow-rate.

 
Part Number
NO.109-0662-15A
NO.109-0762-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Shape Length L
(mm)
L1
(mm)
L2
(mm)

฿ 1,350.48

YTK VALVE 1 Piece(s) 8 Day(s) [Angles] Angle582652

฿ 1,350.48

YTK VALVE 1 Piece(s) 8 Day(s) Straight8053.534

Loading...

  1. 1

Basic Information

Valve Type Return valve Body Material Bronze Applicable Fluid Water
Supply Side, Connection Type Rp Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A) Control Side, Connection Type R
Control Side Naminal Pipe Threads B name (A name) 1/2B(15A) Maximum Temperature(℃) null::120 Operating Pressure Range(MPa) null::1.0