1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solenoid Valve DD-2/DD-3 Series (Part Number)

Solenoid Valve DD-2/DD-3 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,888.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Compact, lightweight, direct operated solenoid valve. Wetted part is made of stainless-steel which makes it highly corrosion proof. Can be mounted horizontally or vertically.

 
Part Number
DD-2-8-10A
DD-2-8-15A
DD-2-8-20A
DD-2-10A
DD-3-8-15A
DD-3-10A
DD-3-15A
DD-3-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Fluid Nominal Designation of Piping Thread Denomination B(Denomination A) Orifice
(Ø)
Operating Temperature
(°C)
Material (Disc)

฿ 6,888.39

YTK MULTIREX VALVE 1 Piece(s) 9 Day(s) Air / Water / Oil / Gas / Steam3/8B(10A)4null~175Fluororesin

฿ 7,138.67

YTK MULTIREX VALVE 1 Piece(s) 5 Day(s) Air / Water / Oil / Gas / Steam1/2B(15A)4null~175Fluororesin

฿ 7,514.67

YTK MULTIREX VALVE 1 Piece(s) 9 Day(s) Air / Water / Oil / Gas / Steam3/4B(20A)4null~175Fluororesin

฿ 6,888.39

YTK MULTIREX VALVE 1 Piece(s) 9 Day(s) Air / Water / Oil / Gas / Steam3/8B(10A)9.5null~175Fluororesin

฿ 7,138.67

YTK MULTIREX VALVE 1 Piece(s) 9 Day(s) Air / Water / Oil / Gas1/2B(15A)4null~100FKM (Viton)

฿ 6,888.39

YTK MULTIREX VALVE 1 Piece(s) 9 Day(s) Air / Water / Oil / Gas3/8B(10A)9.5null~100FKM (Viton)

฿ 7,138.67

YTK MULTIREX VALVE 1 Piece(s) 9 Day(s) Air / Water / Oil / Gas1/2B(15A)9.5null~100FKM (Viton)

฿ 7,514.67

YTK MULTIREX VALVE 1 Piece(s) 9 Day(s) Air / Water / Oil / Gas3/4B(20A)9.5null~100FKM (Viton)

Loading...

  1. 1

Basic Information

Type Electromagnetic Protection Structure Standard / Dust Proofing / Splash proof Connection Rc(R)
Driving Type Linear Motion Type Material Stainless Steel Insulation Class H