(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please contact us for shortened delivery time.
First grade micro mist filter using stainless steel.
[Features]
· ISO8573-1 Quality assurance confirming, filtering level 0.01μm (first grade), exit oil concentration level 0.01mg/m3 (first grade).
· Stainless steel body used (more than MSM400), water resistance and light weight achieved.
· Low pressure loss with a newly developed element and longer life with exchange times of 8,000 hours (MSM).
· Further, a lamp indicates the exchange time of the element (more than MSM400).
· Uses a band structure and simplifies the connection and disconnection process of the housing (more than MSM400).
Part Number |
---|
MSM75B-03D |
MSM1000-14D |
MSM1300-20D |
MSM150B-04D |
MSM200B-06D |
MSM250B-10D |
MSM400-10D |
MSM700-14D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Treatment Air Flow Rate (l/min) | Connection Bore Diameter B | Type of Element Filter | Air Inlet Flow (㎥/min) |
---|---|---|---|---|---|---|---|---|---|
฿ 10,835.60 | MEI FILTER | 1 Piece(s) | 12 Day(s) | 350 | 3/8 | EMS75 | 0.35 | ||
฿ 63,071.66 | MEI FILTER | 1 Piece(s) | 12 Day(s) | 10600 | 1 1/2 | EMS1000 | 10.6 | ||
฿ 73,962.50 | MEI FILTER | 1 Piece(s) | 12 Day(s) | 13800 | 2 | EMS1300 | 13.8 | ||
฿ 14,170.45 | MEI FILTER | 1 Piece(s) | 12 Day(s) | 1200 | 1/2 | EMS150 | 1.2 | ||
฿ 23,704.66 | MEI FILTER | 1 Piece(s) | 12 Day(s) | 1800 | 3/4 | EMS200 | 1.8 | ||
฿ 27,913.93 | MEI FILTER | 1 Piece(s) | 12 Day(s) | 2700 | 1 | EMS250 | 2.7 | ||
฿ 33,220.76 | MEI FILTER | 1 Piece(s) | 12 Day(s) | 3900 | 1 | EMS400 | 3.9 | ||
฿ 42,839.39 | MEI FILTER | 1 Piece(s) | 12 Day(s) | 6600 | 1 1/2 | EMS700 | 6.6 |
Loading...
Type | Line Filter | Compressed Air Quality | General Dry Air | Filtration Level | 0.01μm |
---|---|---|---|---|---|
Connection Type | Rc | Drain Cock | Auto differential pressure type | How to Connect | Pipe connection type |
Inline Filter, Case Material | Stainless Steel |
How can we improve?
How can we improve?