1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Low Pressure Misting Hand Spray Gun F110L-G (Part Number)

Low Pressure Misting Hand Spray Gun F110L-G
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,400.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Excellent atomization.

[Features]
· Boasts an extremely low pressure within the air cap of 0.07MPa (gravity type: 0.05MPa), and superior atomization via auxiliary air (3D air cap) in the diagonal direction.
· Achieves a lower set pressure and reduces air usage by about 30%. The painting deposition efficiency has been improved by 10%, helping reduce the amount of paint used by minimizing the amount of rebound paint. All this helps contribute towards an improved work environment.
· A stainless steel circuit is used for the parts that are in contact with the fluid.
· The F110 body features a glossed nickel plating, helping improve wear and corrosion resistance.
· The needle seal uses a U seal, eliminating the need for tightening and other types of adjustment.

 
Part Number
F110L-G13LS
F110L-G15LS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLiquid Spray Amount [Category]
(mℓ/min)
Detail of Nozzle Dia.
(mm)
Pattern Width details
(mm)
Detail of Liquid Jet Amount
(mℓ/min)

฿ 9,400.35

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 8 Day(s) ~1001.3260100

฿ 9,400.35

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 8 Day(s) ~2001.5270115

Loading...

  1. 1

Basic Information

Spray Gun Type Main Body of Spray Gun Supply Method Gravity Type Nozzle Dia. [Category](mm) ~2
Pattern Width [Category](mm) ~300 Spraying Air Pressure [Category](MPa) ~0.2 Air Usage Amount [Category](ℓ/min) ~300
The diameter of air inlet G1/4 Paint Inlet Diameter G1/4 Pattern Shape Tulip
Spraying Air Pressure Details(MPa) 0.12 The details of amount of air(ℓ/min) 235