(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A dedicated long handle spray gun for interior surfaces.
[Features]
· The piping positions can be adjusted, allowing for the pattern to also be adjusted from full cones (round spray) to low spatter wide angle hollow cones (air cone, circular ring).
· Ideal for coating interior surfaces of up to ø300 mm.
Spray Gun Type | Main Body of Spray Gun | Supply Method | Pressure Feed | Nozzle Dia. [Category](mm) | ~2 |
---|---|---|---|---|---|
Pattern Width [Category](mm) | ~300 | Liquid Spray Amount [Category](mℓ/min) | ~300 | Spraying Air Pressure [Category](MPa) | ~0.3 |
Air Usage Amount [Category](ℓ/min) | ~200 | The diameter of air inlet | G1/4 | Paint Inlet Diameter | G1/4 |
Head angle | 0° | Pipe length(mm) | 500 | Detail of Nozzle Dia.(mm) | 1.3 |
Pattern Width details(mm) | 100~300 | Detail of Liquid Jet Amount(mℓ/min) | 130~300 | Spraying Air Pressure Details(MPa) | 0.3 |
The details of amount of air(ℓ/min) | 180 |
Please check the type/dimensions/specifications of the part F110-PX17LA-500 in the Dedicated Spray Gun with Long Handle for Interior Surfaces F110-PX17LA series.
How can we improve?
How can we improve?