1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dedicated Spray Gun with Long Handle for Interior Surfaces F110-PX11L

Dedicated Spray Gun with Long Handle for Interior Surfaces F110-PX11L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,747.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A dedicated long handle spray gun for interior surfaces.

[Features]
· Uses a nozzle and cap developed especially for coating the interior surfaces of pipes. Ideal for coating the interior surfaces of long length pipes with small inner diameters.

 
Part Number
F110-PX11L-1500
F110-PX11L-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPipe length
(mm)

฿ 22,486.50

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 18 Day(s) 1500

฿ 18,747.60

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 18 Day(s) 500

Loading...

  1. 1

Basic Information

Spray Gun Type Main Body of Spray Gun Supply Method Pressure Feed Nozzle Dia. [Category](mm) ~2
Pattern Width [Category](mm) ~100 Liquid Spray Amount [Category](mℓ/min) ~200 Spraying Air Pressure [Category](MPa) ~0.3
Air Usage Amount [Category](ℓ/min) ~100 The diameter of air inlet G1/4 Paint Inlet Diameter G1/4
Head angle Detail of Nozzle Dia.(mm) 1.5 Pattern Width details(mm) 60
Detail of Liquid Jet Amount(mℓ/min) 120 Spraying Air Pressure Details(MPa) 0.25 The details of amount of air(ℓ/min) 70