1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bearing K-GX Type of Hexagonal Shaft Joint (K-10GX-A-A)

MYK UNIVERSAL JOINTS

Bearing K-GX Type of Hexagonal Shaft Joint (K-10GX-A-A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Comprises 2 standard joints and joint slide (GXS, GXA).
· Joint and join slide are set with spring pin.
· When shaft machining (keyway, tapping hole, etc.), after making the mating mark, remove the spring pin, and release the joint and joint slide.
· After machining, be sure to set back to the original position according to mating mark. (HJ-GX uses a joint pin instead of a spring pin.)
· When setting, please ensure symmetry of left / right joint assembly E yoke and F yoke.
· Please note, if set incorrectly, output wheel speed will become uneven.

 
Part Number
K-10GX-A-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSφd
(Ø)
φD
(Ø)
Full Length
(mm)

฿ 15,065.35

MYK UNIVERSAL JOINTS 1 Piece(s) 9 Day(s) 101020194~309

Loading...

  1. 1

Basic Information

Type Shaft Type Body Material S45C Application Standard
Shaft hole shape and left (B, T only JIS standards specified) A Shaft hole shape and right (B, T only JIS standards specified) A

Please check the type/dimensions/specifications of the part K-10GX-A-A in the Bearing K-GX Type of Hexagonal Shaft Joint series.

Products with similar specification

Part Number
K-12GX-A-A
K-16GX-A-A
K-20GX-A-A
K-25GX-A-A
K-30GX-A-A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSφd
(Ø)
φD
(Ø)
Full Length
(mm)

฿ 15,727.47

1 Piece(s) 9 Day(s) 101225233~331

฿ 17,142.48

1 Piece(s) 9 Day(s) 101632330~451

฿ 15,996.77

1 Piece(s) 9 Day(s) 102042383~528

฿ 25,196.71

1 Piece(s) 9 Day(s) 102550434~645

฿ 35,089.78

1 Piece(s) 9 Day(s) 103060546~711