(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used in push-pull power transmission mechanism in horizontal and vertical directions. Has a bright chrome plating finish.
Type | Maintenance Products | Application | Standard |
---|
Please check the type/dimensions/specifications of the part T-4 in the Rod End T Type series.
Part Number |
---|
T-14 |
T-16 |
T-18 |
T-20 |
T-5 |
T-8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | φD (Ø) | Full Length (mm) | Body Material | d |
---|---|---|---|---|---|---|---|---|---|
฿ 871.97 | 1 Piece(s) | 6 Day(s) | 10 | 28 | 56 | [Steel] S45C | M14X1.5 | ||
฿ 1,146.35 | 1 Piece(s) | 6 Day(s) | 10 | 32 | 64 | [Steel] S45C | M16X1.5 | ||
฿ 1,753.05 | 1 Piece(s) | 6 Day(s) | 10 | 36 | 72 | [Steel] S45C | M18X1.5 | ||
฿ 2,451.74 | 1 Piece(s) | 6 Day(s) | 10 | 40 | 80 | [Steel] S45C | M20X1.5 | ||
฿ 318.60 | 1 Piece(s) | 3 Day(s) | 10 | 10 | 20 | [Steel] SCM415 | M 5X0.8 | ||
฿ 307.20 | 1 Piece(s) | Quote | 10 | 16 | 32 | [Steel] S45C | M 8X1.25 |
How can we improve?
How can we improve?