1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod End Y Type (Y-5)

MYK UNIVERSAL JOINTS

Rod End Y Type (Y-5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Use for push-pull power transmission mechanisms in horizontal and vertical directions.
· Unichrome plated finish.
· Pins and washers are incorporated into the Type-Y.

 
Part Number
Y-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFull Length
(mm)
d

฿ 360.79

MYK UNIVERSAL JOINTS 1 Piece(s) 3 Day(s) 1020M 5X0.8

Loading...

  1. 1

Basic Information

Type Maintenance Products Body Material SUM24L Application Standard

Please check the type/dimensions/specifications of the part Y-5 in the Rod End Y Type series.

Products with similar specification

Part Number
Y-14
Y-16
Y-18
Y-20
Y-6
Y-8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFull Length
(mm)
d

฿ 1,172.77

1 Piece(s) 3 Day(s) 1056M14X1.5

฿ 1,479.17

1 Piece(s) 6 Day(s) 1064M16X1.5

฿ 2,983.24

1 Piece(s) 6 Day(s) 1072M18X1.5

฿ 3,448.69

1 Piece(s) 6 Day(s) 1080M20X1.5

฿ 362.30

1 Piece(s) 3 Day(s) 1024M 6X1

฿ 475.01

1 Piece(s) 3 Day(s) 1032M 8X1.25