1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Join Slide GX Series (Part Number)

MYK UNIVERSAL JOINTS

Join Slide GX Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 853.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

GXS (hexagonal polished shaft) material: S-45C. GXA/GXO (hexagonal sleeve) material: STKM-13.
[Features]
· The hex sleeve and shaft can be cut at any position.
· It cannot be used where there is sliding activity during rotation.
· When using as a sliding unit, the NX sliding unit should also be considered.

 
Part Number
GXSA-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSφd
(Ø)
φD
(Ø)
Body Material Hex dimension A Joints Slide Details Sleeve specifications Shaft Length L
(mm)
The length of the sleeve (E, E1)
(mm)

฿ 2,331.00

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 10813[Steel] S-45C, STKM-137.7Unit (shaft + sleeve)With hub11985

Loading...

  1. 1

Basic Information

Type Shaft Type Application Standard

Please check the type/dimensions/specifications of the part GXSA-8 in the Join Slide GX Series series.

Products with similar specification

Part Number
GXA-16
GXA-18
GXA-20
GXSO-10
GXSO-14
GXSO-20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSφd
(Ø)
φD
(Ø)
Body Material Hex dimension A Joints Slide Details Sleeve specifications Shaft Length L
(mm)
The length of the sleeve (E, E1)
(mm)

฿ 2,643.20

1 Piece(s) 7 Day(s) 101628[Steel] STKM-1316.7SleeveWith hub-128

฿ 2,840.93

1 Piece(s) 6 Day(s) 101832[Steel] STKM-1318.7SleeveWith hub-150

฿ 3,254.82

1 Piece(s) 6 Day(s) 102035[Steel] STKM-1320.7SleeveWith hub-170

฿ 2,049.40

1 Piece(s) 6 Day(s) 101016[Steel] S-45C, STKM-139.8Unit (shaft + sleeve)Without hub123100

฿ 2,654.67

1 Piece(s) 6 Day(s) 101423[Steel] S-45C, STKM-1313.7Unit (shaft + sleeve)Without hub181.5120

฿ 4,213.97

1 Piece(s) 6 Day(s) 102035[Steel] S-45C, STKM-1320.7Unit (shaft + sleeve)Without hub190160