1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Type, Non Magnetic Corrosion Resistant Type - BR Type

MYK UNIVERSAL JOINTS

Standard Type, Non Magnetic Corrosion Resistant Type - BR Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,240.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This product is non-magnetic and has excellent corrosion resistance. [Materials]·Bronze BC6.

 
Part Number
BR-6-A-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,240.90

MYK UNIVERSAL JOINTS 1 Piece(s) 16 Day(s) 10

Loading...

  1. 1

Basic Information

Type Standard Type φd(Ø) 6 φD(Ø) 16
Full Length(mm) 40 Body Material Bronze BC6 Application Standard
Shaft hole shape and left (B, T only JIS standards specified) A Shaft hole shape and right (B, T only JIS standards specified) A Maximum Transmission Capacity(N·m) 4

Please check the type/dimensions/specifications of the part BR-6-A-A in the Standard Type, Non Magnetic Corrosion Resistant Type - BR Type series.