1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ductile Cast-Iron Flanged Strainer, 16K Type (Y Shape) (Part Number)

TYV VALVE STRAINER

Ductile Cast-Iron Flanged Strainer, 16K Type (Y Shape)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,045.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A tough valve resistant to heat, corrosion abrasion resistance. Use in areas with vapor, hot water, and embedded lines where safety is a priority.

 
Part Number
16-DTF-N-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,045.90

TYV VALVE STRAINER 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil / Gas Shape Y Shaped Nominal Pressure 16K
Material FCD-S Supply Side, Connection Type Flange Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) 1B(25A)
Control Side, Connection Type Flange Control Side Nominal The Pipe Flange B name(A name) 1B(25A) Max. Operating Pressure(MPa) 2.2
Details of Maximum Allowable Pressure (Steady flow of -10℃~+120℃)(MPa) 2.2 Details of Maximum Allowable Pressure (Vapor and air and gas and oil and pulsating flow of -10℃~+220℃)(MPa) 2.0 Details of Maximum Allowable Pressure (Vapor and air and oil and pulsating flow of 300℃)(MPa) 1.8
Details of Maximum Allowable Pressure (Vapor and air and oil and pulsating flow of 350℃)(MPa) 1.6

Please check the type/dimensions/specifications of the part 16-DTF-N-25A in the Ductile Cast-Iron Flanged Strainer, 16K Type (Y Shape) series.