1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

J10K Lead Free Bronze Screw Down Swing Check Valve (Metal Sheet) (JIS B 2011) <> (Part Number)

J10K Lead Free Bronze Screw Down Swing Check Valve (Metal Sheet) (JIS B 2011) <<This Product Displays The New JIS Mark.>>
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,197.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lead-free copper alloy to provide safe water. Used for water and hot-water supply.

 
Part Number
LJ10-BNS-15A
LJ10-BNS-20A
LJ10-BNS-25A
LJ10-BNS-32A
LJ10-BNS-40A
LJ10-BNS-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

฿ 1,197.75

TYV PIPING CHECK VALVE 1 Piece(s) 5 Day(s) 1/2B(15A)1/2B(15A)

฿ 1,475.30

TYV PIPING CHECK VALVE 1 Piece(s) 5 Day(s) 3/4B(20A)3/4B(20A)

฿ 2,086.66

TYV PIPING CHECK VALVE 1 Piece(s) 5 Day(s) 1B(25A)1B(25A)

฿ 3,519.80

TYV PIPING CHECK VALVE 1 Piece(s) 5 Day(s) 1 1/4B(32A)1 1/4B(32A)

฿ 4,281.73

TYV PIPING CHECK VALVE 1 Piece(s) 5 Day(s) 1 1/2B(40A)1 1/2B(40A)

฿ 6,785.20

TYV PIPING CHECK VALVE 1 Piece(s) 4 Day(s) 2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Type Swing type Applicable Fluid Water Nominal Pressure 10K
Material CAC911 Supply Side, Connection Type Rc Control Side, Connection Type Rc
Maximum Allowable Pressure(MPa) 1.4