1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Deluge Valve (Pressure-Reducing Type) Integrated Primary Side and Secondary Side Sub-Valve Type (Part Number)

Deluge Valve (Pressure-Reducing Type) Integrated Primary Side and Secondary Side Sub-Valve Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since the valves that were previously required on the primary and secondary sides can be omitted, piping work can be reduced by half compared to the conventional construction.

 
Part Number
10-FDEWF-40A
10-FDEWF-50A
10-FDEWF-65A
10-FDEWF-80A
10-FDEWF-100A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Valve Nominal Diameter Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

฿ 100.00

TYV VALVE 1 Piece(s) Quote [Cast Iron] FC20040A40A40A

฿ 100.00

TYV VALVE 1 Piece(s) Quote [Cast Iron] FC20050A50A50A

฿ 100.00

TYV VALVE 1 Piece(s) Quote [Cast Iron] FC20065A65A65A

฿ 100.00

TYV VALVE 1 Piece(s) Quote [Cast Iron] FC200+NBR80A80A80A

฿ 100.00

TYV VALVE 1 Piece(s) Quote [Cast Iron] FC200+NBR100A100A100A

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water / Dug Max. Applicable Pressure(MPa) 1.01~2
Max. Fluid Temperature(℃) Normal Temperature Connection Type Equal Dia. Connection Supply Side, Flange Connection Types JIS 10K Flange
Control Side, Flange Connection Type JIS 10K Flange Body Lining No