1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

400 Type - Bronze Screw-in Type Ball Valve (Split) (Part Number)

400 Type - Bronze Screw-in Type Ball Valve (Split)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

• BV series Screw-in Type Bronze Ball Valve
• TOYO product code: BV.
• Main body ball valves shape: straight.
• BV Ball Valve: Standard bore type
• The Body and Body cap material: Bronze CAC406.
• BV Ball material is Brass C3771 BD (Chrome plating).
• O-Ring material is Fluoroelastomer Rubber FKM.
• Handle material: Stainless steel SUS430
• Ball seal material: polymer PTFE.
• Handle Shape: Lever
type.
• Applicable Fluid : Water, Oil Gas and Air.
• Maximum allowable pressure: 2.8MPa (Normal Temperature) and 0.5MPa at (150°C or less)

 
Part Number
BV-25A
BV-32A
BV-40A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)

฿ 100.00

TYV VALVE 1 Piece(s) Quote 1B(25A)1B(25A)8064

฿ 100.00

TYV VALVE 1 Piece(s) Quote 1 1/4B(32A)1 1/4B(32A)9276

฿ 100.00

TYV VALVE 1 Piece(s) Quote 1 1/2B(40A)1 1/2B(40A)10480

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material CAC406 Applicable Fluid Water / Air / Oil / Gas
Nominal Pressure 400 Type Supply Side, Connection Type Rc Control Side, Connection Type Rc
Handle Shape Lever Operating Temperature Range(°C) ::150 Operation Method Manual
Details of Maximum Allowable Pressure (Ordinary Temperature Water and Oil and Gas)(MPa) 2.8 Details of Maximum Allowable Pressure (Water and oil and gas which are 150℃ or less)(MPa) 0.5