(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An SCPH cast steel globe valve (carbon steel).
Part Number |
---|
300-SGF-50A |
300-SGF-80A |
300-SGF-100A |
300-SGF-DS-50A |
300-SGF-DS-80A |
300-SGF-DS-100A |
300-SGF-DSF20K-50A |
300-SGF-DSF20K-80A |
300-SGF-DSF20K-100A |
300-SGFF20K-50A |
300-SGFF20K-80A |
300-SGFF20K-100A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Pressure | Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) | Control Side Nominal The Pipe Flange B name(A name) | Maximum Allowable Pressure (MPa) | L (mm) | H (mm) | D1 (Ø) | Sheet Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | TYV VALVE | 1 Piece(s) | Quote | 300 Type | 2B(50A) | 2B(50A) | ~5.1 | 203 | 332 | 200 | Standard | ||
฿ 100.00 | TYV VALVE | 1 Piece(s) | Quote | 300 Type | 3B(80A) | 3B(80A) | ~5.1 | 241 | 390 | 250 | Standard | ||
฿ 100.00 | TYV VALVE | 1 Piece(s) | Quote | 300 Type | 4B(100A) | 4B(100A) | ~5.1 | 292 | 460 | 250 | Standard | ||
฿ 100.00 | TYV VALVE | 1 Piece(s) | Quote | 300 Type | 2B(50A) | 2B(50A) | ~5.1 | 203 | 332 | 200 | Hard Facing | ||
฿ 100.00 | TYV VALVE | 1 Piece(s) | Quote | 300 Type | 3B(80A) | 3B(80A) | ~5.1 | 241 | 390 | 250 | Hard Facing | ||
฿ 100.00 | TYV VALVE | 1 Piece(s) | Quote | 300 Type | 4B(100A) | 4B(100A) | ~5.1 | 292 | 460 | 250 | Hard Facing | ||
฿ 100.00 | TYV VALVE | 1 Piece(s) | Quote | [20K] 20K | 2B(50A) | 2B(50A) | ~3.4 | 203 | 332 | 200 | Hard Facing | ||
฿ 100.00 | TYV VALVE | 1 Piece(s) | Quote | [20K] 20K | 3B(80A) | 3B(80A) | ~3.4 | 241 | 390 | 250 | Hard Facing | ||
฿ 100.00 | TYV VALVE | 1 Piece(s) | Quote | [20K] 20K | 4B(100A) | 4B(100A) | ~3.4 | 292 | 460 | 250 | Hard Facing | ||
฿ 100.00 | TYV VALVE | 1 Piece(s) | Quote | [20K] 20K | 2B(50A) | 2B(50A) | ~5.1 | 203 | 332 | 200 | Standard | ||
฿ 100.00 | TYV VALVE | 1 Piece(s) | Quote | [20K] 20K | 3B(80A) | 3B(80A) | ~5.1 | 241 | 390 | 250 | Standard | ||
฿ 100.00 | TYV VALVE | 1 Piece(s) | Quote | [20K] 20K | 4B(100A) | 4B(100A) | ~5.1 | 292 | 460 | 250 | Standard |
Loading...
Main Body Shape | Straight | Material | Carbon Steel SCPH | Applicable Fluid | Water |
---|---|---|---|---|---|
Supply Side, Connection Type | Pipe flange | Control Side, Connection Type | Pipe flange | Handle Shape | Round-shaped handle |
Glove Valve Type | Standard | Operation Method | Manual |
How can we improve?
How can we improve?