1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

200 Type - Bronze Straight Type Control Valve (Part Number)

200 Type - Bronze Straight Type Control Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,310.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A fan coil unit valve used for heating and cooling of multi-room office buildings, hotels, residential complexes, condominiums, etc.

 
Part Number
200-BDR-15A
200-BDR-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)

฿ 2,508.33

TYV VALVE 1 Piece(s) 20 Day(s) [1/2B] 1/2B(15A)[1/2B] 1/2B(15A)8177

฿ 1,310.90

TYV VALVE 1 Piece(s) 5 Day(s) 3/4B(20A)3/4B(20A)86.579

Loading...

  1. 1

Basic Information

Valve Type Fan Coil Valve Main Body Shape Straight Body Material CAC406
Applicable Fluid Water / Air / Oil / Gas Nominal Pressure 200 Type Supply Side, Connection Type Rc
Control Side, Connection Type R Handle Shape Knurled Handle Working Temperature Range(℃) ::120
Details of Maximum Allowable Pressure (Water and oil and gas which are 120℃ or less)(MPa) 1.4 Details of Maximum Allowable Pressure (Water and oil and gas which are 60℃ or less)(MPa) 1.6