1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

200 Type - Bronze Angled Adjustment Valve (Part Number)

TYV VALVE

200 Type - Bronze Angled Adjustment Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,433.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A fan coil unit valve used for heating and cooling of multi-room office buildings, hotels, residential complexes, condominiums, etc.

 
Part Number
200-BDRL-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,433.33

TYV VALVE 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Valve Type Fan Coil Valve Main Body Shape Angle Body Material CAC406
Applicable Fluid Water / Air / Oil / Gas Nominal Pressure 200 Type Supply Side, Connection Type Rc
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A) Control Side, Connection Type R Control Side Naminal Pipe Threads B name (A name) 1/2B(15A)
Handle Shape Knurled Handle Working Temperature Range(℃) ::120 L(mm) 57
H(mm) 68 Details of Maximum Allowable Pressure (Water and oil and gas which are 120℃ or less)(MPa) 1.4 Details of Maximum Allowable Pressure (Water and oil and gas which are 60℃ or less)(MPa) 1.6

Please check the type/dimensions/specifications of the part 200-BDRL-15A in the 200 Type - Bronze Angled Adjustment Valve series.