(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A tire that is filled with air. Runs smooth even on surfaces with a few steps or bumps thanks to its excellent elasticity. Since this is filled with rubber instead of air, there is no worry of puncture, and it is excellent in safety and economy.
Part Number |
---|
2.50-4HL-AL |
2.50-4HL-BS |
2.50-4HL-FO |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Wheel Specifications |
---|---|---|---|---|---|---|---|---|
฿ 4,233.33 | GIF WHEEL | 1 Piece(s) | Quote | 220 | 60 | Airless, Solid Tire (Self-sealing Tire) | ||
฿ 3,941.66 | GIF WHEEL | 1 Piece(s) | Quote | 225 | 65 | Bridge stone Tire Used | ||
฿ 2,233.33 | 2.50-4HL-FO-BLACK | 1 Piece(s) | Quote | 218 | 62 | Use of Tire Made Overseas |
Loading...
Wheel Type | Outer Ring + Wheel | Tire Material | Rubber | Hole Diameter(Ø) | 20 |
---|---|---|---|---|---|
Width of Hub(mm) | 82 | Bearing | Available |
How can we improve?
How can we improve?