1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

6½X2-3HL Air Tire (Part Number)

6½X2-3HL Air Tire
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,025.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A tire that is filled with air. Runs smooth even on surfaces with a few steps or bumps thanks to its excellent elasticity.

 
Part Number
61/2X2-3HL-BLACK
61/2X2-3HL-GRAY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Specifications

฿ 2,025.00

GIF WHEEL 1 Piece(s) Quote Wheel Color Black

฿ 2,025.00

GIF WHEEL 1 Piece(s) Quote Wheel Color Gray

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Wheel Outer Dia.(Ø) 175
Width of Wheel(mm) 51 Hole Diameter(Ø) 12 Width of Hub(mm) 63
Bearing Available

Frequently Asked Questions (FAQ)

Question: What kind of air pump should I use?
Answer: Please use a commercial American-style air pump. A British-style pump will not function.
Question: Why does the air keep leaking after injection?
Answer: The tube may be damaged, or the valve core may be loose. Check each part for air leaks. If the valve core is loose, retighten it with a commercially available air valve core screwdriver.
Tires and tubes are sold individually as well; replacement is possible at your own risk.