(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A low floor type caster with excellent dust-proof properties since only a small portion of the tire protrudes outside of the hardware.
Part Number |
---|
FTN-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Caster Type | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Type | Shaft Diameter D (Ø) | Tire width R (mm) | Eccentricity E (mm) | Metal Fitting Specifications | Shaft Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,516.66 | GIF CASTER | 1 Piece(s) | Quote | Plate Type Universal | 63 | 80.01~140.00 | 100 | Iron | - | Round hole | 10 | 27 | 13 | The wheels on earth | Steel Plate with Bearing |
Loading...
Properties | Low Floor Heavy Load | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Pitch Longitudinal direction(mm) | 94 | Mounting Hole Pitch Transverse Direction(mm) | 94 | Top Plate F1(mm) | 118 |
Top Plate F2(mm) | 118 | Size A or outer diameter A of the tire(Ø) | 50 | Load Category | Light/Medium Load |
Please check the type/dimensions/specifications of the part FTN-50 in the Low Platform Dust Proof Caster, Swivel TN Type, Size 50 mm series.
Part Number |
---|
FATN-50 |
RRTN-50 |
SUITN-50 |
TN-50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Caster Type | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Type | Shaft Diameter D (Ø) | Tire width R (mm) | Eccentricity E (mm) | Metal Fitting Specifications | Shaft Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,166.66 | 1 Piece(s) | Quote | Plate Type Universal | 63 | 35.01~80.00 | 60 | Iron | - | Round hole | 10 | 27 | 13 | The wheels on earth | Slide Bearing | ||
฿ 1,925.00 | 1 Piece(s) | Quote | Plate Type Universal | 63 | 80.01~140.00 | 100 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | Round hole | 10 | 27 | 13 | The wheels on earth | Steel Plate with Bearing | ||
฿ 1,133.33 | 1 Piece(s) | 15 Day(s) | Plate Type Universal | 63 | 35.01~80.00 | 80 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round hole | 10 | 24 | 13 | The wheels on earth | Steel Plate with Bearing | ||
฿ 758.33 | 1 Piece(s) | Quote | Plate Type Universal / Related Components | - | 80.01~140.00 | 100 | - | - | - | - | - | - | Metal Fitting Only - No Wheels | - |
How can we improve?
How can we improve?