1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Platform Dust Proof Caster, Swivel TN Type, Size 50 mm (TN-50)

GIF CASTER

Low Platform Dust Proof Caster, Swivel TN Type, Size 50 mm (TN-50)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A low floor type caster with excellent dust-proof properties since only a small portion of the tire protrudes outside of the hardware.

Part Number
TN-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCaster Type Mounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Metal Fitting Specifications Shaft Bearing

฿ 758.33

GIF CASTER 1 Piece(s) Quote Plate Type Universal / Related Components-80.01~140.00100------Metal Fitting Only - No Wheels-

Loading...

  1. 1

Basic Information

Properties Low Floor Heavy Load Stopper (Detail) No Fitting Material Steel
Mounting Hole Pitch Longitudinal direction(mm) 94 Mounting Hole Pitch Transverse Direction(mm) 94 Top Plate F1(mm) 118
Top Plate F2(mm) 118 Size A or outer diameter A of the tire(Ø) 50 Load Category Light/Medium Load

Please check the type/dimensions/specifications of the part TN-50 in the Low Platform Dust Proof Caster, Swivel TN Type, Size 50 mm series.

Products with similar specification

Part Number
FATN-50
FTN-50
RRTN-50
SUITN-50
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCaster Type Mounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Metal Fitting Specifications Shaft Bearing

฿ 1,166.66

1 Piece(s) Quote Plate Type Universal6335.01~80.0060Iron-Round hole102713The wheels on earthSlide Bearing

฿ 1,516.66

1 Piece(s) Quote Plate Type Universal6380.01~140.00100Iron-Round hole102713The wheels on earthSteel Plate with Bearing

฿ 1,925.00

1 Piece(s) Quote Plate Type Universal6380.01~140.00100[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistantRound hole102713The wheels on earthSteel Plate with Bearing

฿ 1,133.33

1 Piece(s) 15 Day(s) Plate Type Universal6335.01~80.0080[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound hole102413The wheels on earthSteel Plate with Bearing