1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster for Heavy Loads - Swivel (with Rotation Stopper) JHB Type, Size 150 mm (Part Number)

Caster for Heavy Loads - Swivel (with Rotation Stopper) JHB Type, Size 150 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,433.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

·Swivel caster with stopper suitable for use under heavy loads
[Features]
·By incorporating a thrust bearing in the upper part of the revolving part and a tapered roller bearing in the lower part, it achieves smooth revolving performance under heavy loads and a maximum load of 800daN (816.0 kgf).
·Designed to minimize deterioration in turning performance over time
·With stopper to stop wheel rotation

Part Number
RFJHB-150
RGJHB-150
RJHB-150
RRJHB-150
UWBJHB-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLoad Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)

฿ 7,466.66

GIF CASTER 1 Piece(s) Quote 485.01~750.00500[Urethane] Urethane made of steel plateAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance50

฿ 6,433.33

GIF CASTER 1 Piece(s) Quote 220.01~320.00300[Synthetic Rubber] Aluminum RubberAbrasion Resistance50

฿ 7,925.00

GIF CASTER 1 Piece(s) Quote 485.01~750.00500[Urethane] Aluminum UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance50

฿ 7,758.33

GIF CASTER 1 Piece(s) Quote 485.01~750.00550[Nylon] Aluminum MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance50

฿ 10,723.06

GIF CASTER 1 Piece(s) 12 Day(s) 485.01~750.00600[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance40

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H1(mm) 198 Stopper (Detail) With Rotation Stopper
Fitting Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 90
Mounting Hole Pitch Transverse Direction(mm) 90 Top Plate F1(mm) 120 Top Plate F2(mm) 120
Shaft Diameter D(Ø) 20 Size A or outer diameter A of the tire(Ø) 150 Eccentricity E(mm) 50
Load Category Heavy Load Metal Fitting Specifications The wheels on earth Shaft Bearing Steel Plate with Bearing