1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Casters for Heavy Loads, Swivel JH Type, Size: 130 mm to 150 mm (Part Number)

GIF CASTER

Casters for Heavy Loads, Swivel JH Type, Size: 130 mm to 150 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,066.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The swivel part has a thrust bearing built into the upper level and tapered roller bearing in the lower level, and features a design aimed at long-term stabilization of smooth swivel functions and minimal abrasion resistance during usage under heavy loads.

Part Number
UWBJH-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Load Category

฿ 9,800.81

GIF CASTER 1 Piece(s) 12 Day(s) 198485.01~750.00600[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance90901201201504050Heavy Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Shaft Diameter D(Ø) 20 Metal Fitting Specifications The wheels on earth
Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part UWBJH-150 in the Casters for Heavy Loads, Swivel JH Type, Size: 130 mm to 150 mm series.

Products with similar specification

Part Number
RFJH-130
RFJH-150
RGJH-130
RGJH-150
RJH-130
RJH-150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Load Category

฿ 5,991.66

1 Piece(s) Quote 177320.01~485.00450[Urethane] Urethane made of steel plateGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance80801081081305045Heavy Load

฿ 6,566.66

1 Piece(s) Quote 198485.01~750.00500[Urethane] Urethane made of steel plateGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance90901201201505050Heavy Load

฿ 5,066.66

1 Piece(s) Quote 177220.01~320.00240[Synthetic Rubber] Aluminum RubberAbrasion Resistance80801081081305045Light/Medium Load

฿ 5,525.00

1 Piece(s) Quote 198220.01~320.00300[Synthetic Rubber] Aluminum RubberAbrasion Resistance90901201201505050Light/Medium Load

฿ 6,458.33

1 Piece(s) Quote 177320.01~485.00450[Urethane] Aluminum UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance80801081081305045Heavy Load

฿ 7,025.00

1 Piece(s) Quote 198485.01~750.00500[Urethane] Aluminum UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance90901201201505050Heavy Load