(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The swivel part has a thrust bearing built into the upper level and tapered roller bearing in the lower level, and features a design aimed at long-term stabilization of smooth swivel functions and minimal abrasion resistance during usage under heavy loads.
Part Number |
---|
RJH-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Eccentricity E (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,025.00 | GIF CASTER | 1 Piece(s) | Quote | 198 | 485.01~750.00 | 500 | [Urethane] Aluminum Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 90 | 90 | 120 | 120 | 150 | 50 | 50 | Heavy Load |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Shaft Diameter D(Ø) | 20 | Metal Fitting Specifications | The wheels on earth |
Shaft Bearing | Steel Plate with Bearing |
Please check the type/dimensions/specifications of the part RJH-150 in the Casters for Heavy Loads, Swivel JH Type, Size: 130 mm to 150 mm series.
Part Number |
---|
RGJH-130 |
RGJH-150 |
RJH-130 |
RRJH-130 |
RRJH-150 |
UWBJH-130 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Eccentricity E (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,066.66 | 1 Piece(s) | Quote | 177 | 220.01~320.00 | 240 | [Synthetic Rubber] Aluminum Rubber | Abrasion Resistance | 80 | 80 | 108 | 108 | 130 | 50 | 45 | Light/Medium Load | ||
฿ 5,525.00 | 1 Piece(s) | Quote | 198 | 220.01~320.00 | 300 | [Synthetic Rubber] Aluminum Rubber | Abrasion Resistance | 90 | 90 | 120 | 120 | 150 | 50 | 50 | Light/Medium Load | ||
฿ 6,458.33 | 1 Piece(s) | Quote | 177 | 320.01~485.00 | 450 | [Urethane] Aluminum Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 80 | 80 | 108 | 108 | 130 | 50 | 45 | Heavy Load | ||
฿ 6,358.33 | 1 Piece(s) | Quote | 177 | 485.01~750.00 | 500 | [Nylon] Aluminum MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 80 | 80 | 108 | 108 | 130 | 50 | 45 | Heavy Load | ||
฿ 6,850.00 | 1 Piece(s) | Quote | 198 | 485.01~750.00 | 550 | [Nylon] Aluminum MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 90 | 90 | 120 | 120 | 150 | 50 | 50 | Heavy Load | ||
฿ 7,985.26 | 1 Piece(s) | 12 Day(s) | 177 | 485.01~750.00 | 550 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 80 | 80 | 108 | 108 | 130 | 36 | 45 | Heavy Load |
How can we improve?
How can we improve?