1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Swivel Caster for Heavy Loads, JMB Type With Stopper, Swivel Bracket (Size 150 mm to 200 mm) (Part Number)

GIF CASTER

Swivel Caster for Heavy Loads, JMB Type With Stopper, Swivel Bracket (Size 150 mm to 200 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,191.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The JMB metal fitting stopper stops rotation of the wheel.

Part Number
RRJMB-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Load Category

฿ 9,141.66

GIF CASTER 1 Piece(s) 15 Day(s) 250485.01~750.00660[Nylon] Aluminum MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance112112140140252006358Heavy Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Steel
Mounting Hole Type Round hole Metal Fitting Specifications The wheels on earth Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part RRJMB-200 in the Swivel Caster for Heavy Loads, JMB Type With Stopper, Swivel Bracket (Size 150 mm to 200 mm) series.

Products with similar specification

Part Number
RGJMB-150
RGJMB-200
RJMB-150
RRJMB-150
UWBJMB-150
UWBJMB-200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Load Category

฿ 4,191.66

1 Piece(s) 15 Day(s) 198220.01~320.00300[Synthetic Rubber] Aluminum RubberAbrasion Resistance9090120120201505045Light/Medium Load

฿ 5,975.00

1 Piece(s) Quote 250320.01~485.00410[Synthetic Rubber] Rubber made of steel plateAbrasion Resistance112112140140252006358Heavy Load

฿ 5,691.66

1 Piece(s) 15 Day(s) 198485.01~750.00500[Urethane] Aluminum UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance9090120120201505045Heavy Load

฿ 5,516.66

1 Piece(s) 15 Day(s) 198485.01~750.00550[Nylon] Aluminum MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant9090120120201505045Heavy Load

฿ 8,679.87

1 Piece(s) 12 Day(s) 198485.01~750.00550[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant9090120120201504045Heavy Load

฿ 13,275.00

1 Piece(s) Quote 250485.01~750.00660[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant112112140140252004258Heavy Load