1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Swivel Caster for Heavy Loads, JMB Type With Stopper, Swivel Bracket (Size 150 mm to 200 mm) (RJMB-150)

GIF CASTER

Swivel Caster for Heavy Loads, JMB Type With Stopper, Swivel Bracket (Size 150 mm to 200 mm) (RJMB-150)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The JMB metal fitting stopper stops rotation of the wheel.

Part Number
RJMB-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Load Category

฿ 5,691.66

GIF CASTER 1 Piece(s) 15 Day(s) 198485.01~750.00500[Urethane] Aluminum UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance9090120120201505045Heavy Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Steel
Mounting Hole Type Round hole Metal Fitting Specifications The wheels on earth Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part RJMB-150 in the Swivel Caster for Heavy Loads, JMB Type With Stopper, Swivel Bracket (Size 150 mm to 200 mm) series.

Products with similar specification

Part Number
RFJMB-200
RGJMB-150
RGJMB-200
RRJMB-150
RRJMB-200
UWBJMB-150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Load Category

฿ 9,066.66

1 Piece(s) 15 Day(s) 250485.01~750.00600[Urethane] Urethane made of steel plateGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance112112140140252006358Heavy Load

฿ 4,191.66

1 Piece(s) 15 Day(s) 198220.01~320.00300[Synthetic Rubber] Aluminum RubberAbrasion Resistance9090120120201505045Light/Medium Load

฿ 5,975.00

1 Piece(s) Quote 250320.01~485.00410[Synthetic Rubber] Rubber made of steel plateAbrasion Resistance112112140140252006358Heavy Load

฿ 5,516.66

1 Piece(s) 15 Day(s) 198485.01~750.00550[Nylon] Aluminum MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant9090120120201505045Heavy Load

฿ 9,141.66

1 Piece(s) 15 Day(s) 250485.01~750.00660[Nylon] Aluminum MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant112112140140252006358Heavy Load

฿ 8,679.87

1 Piece(s) 12 Day(s) 198485.01~750.00550[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant9090120120201504045Heavy Load