(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A caster that can withstand heavy loads and that features free-swivel hardware.
Part Number |
---|
FAJM-50-CP |
FJM-50-CP |
RFJM-65-CP |
RFJM-75-CP |
RGNJM-50-CP |
RGNJM-65-CP |
RGNJM-75-CP |
RRJM-50-CP |
RRJM-65-CP |
RRJM-75-CP |
SUIJM-50-CP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (Ø) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Eccentricity E (mm) | Load Category | Shaft Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 920.90 | GIF CASTER | 1 Piece(s) | Quote | 72 | 35.01~80.00 | 60 | Iron | - | 50 | 50 | 65 | 65 | 10 | 50 | 27 | 25 | Light/Medium Load | Slide Bearing | ||
฿ 1,258.33 | GIF CASTER | 1 Piece(s) | Quote | 72 | 80.01~140.00 | 100 | Iron | - | 50 | 50 | 65 | 65 | 10 | 50 | 27 | 25 | Light/Medium Load | Steel Plate with Bearing | ||
฿ 1,558.33 | GIF CASTER | 1 Piece(s) | 15 Day(s) | 92 | 140.01~220.00 | 170 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 71 | 71 | 90 | 90 | 12 | 65 | 34 | 35 | Light/Medium Load | Steel Plate with Bearing | ||
฿ 1,691.66 | GIF CASTER | 1 Piece(s) | 15 Day(s) | 105 | 140.01~220.00 | 200 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 71 | 71 | 90 | 90 | 12 | 75 | 38 | 35 | Light/Medium Load | Steel Plate with Bearing | ||
฿ 930.97 | GIF CASTER | 1 Piece(s) | 15 Day(s) | 72 | 140.01~220.00 | 200 | [Nylon] Reinforced Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | 50 | 50 | 65 | 65 | 10 | 50 | 28 | 25 | Light/Medium Load | Steel Plate with Bearing | ||
฿ 1,150.00 | GIF CASTER | 1 Piece(s) | 15 Day(s) | 92 | 220.01~320.00 | 300 | [Nylon] Reinforced Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | 71 | 71 | 90 | 90 | 12 | 65 | 38 | 35 | Light/Medium Load | Steel Plate with Bearing | ||
฿ 1,216.66 | GIF CASTER | 1 Piece(s) | 15 Day(s) | 105 | 320.01~485.00 | 400 | [Nylon] Reinforced Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | 71 | 71 | 90 | 90 | 12 | 75 | 38 | 35 | Heavy Load | Steel Plate with Bearing | ||
฿ 1,650.00 | GIF CASTER | 1 Piece(s) | Quote | 72 | 140.01~220.00 | 200 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | 50 | 50 | 65 | 65 | 10 | 50 | 27 | 25 | Light/Medium Load | Steel Plate with Bearing | ||
฿ 1,983.33 | GIF CASTER | 1 Piece(s) | 15 Day(s) | 92 | 220.01~320.00 | 300 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | 71 | 71 | 90 | 90 | 12 | 65 | 34 | 35 | Light/Medium Load | Steel Plate with Bearing | ||
฿ 2,100.00 | GIF CASTER | 1 Piece(s) | 15 Day(s) | 105 | 320.01~485.00 | 400 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | 71 | 71 | 90 | 90 | 12 | 75 | 36 | 35 | Heavy Load | Steel Plate with Bearing | ||
฿ 896.52 | GIF CASTER | 1 Piece(s) | Quote | 72 | 35.01~80.00 | 80 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 50 | 50 | 65 | 65 | 10 | 50 | 20.5 | 25 | Light/Medium Load | Steel Plate with Bearing |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Metal Fitting Specifications | The wheels on earth |
How can we improve?
How can we improve?