1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Stainless Steel Caster Holder (with Rotation Stopper) KABZ Type Size 100 mm (Part Number)

Stainless Steel Caster Holder (with Rotation Stopper) KABZ Type Size 100 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,361.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster with a stopper that stops rotation of the wheel. Features include a lighter weight than casters from other series.

Part Number
CRKABZ-100
PBDKABZ-100
PBKABZ-100
PKABZ-100
PNAKABZ-100
PNDKABZ-100
PNKABZ-100
PNUAKABZ-100
PNUDKABZ-100
PNUKABZ-100
SKABZ-100
SRKABZ-100
SUIEKABZ-100
SUIKABZ-100
UWAKABZ-100
UWBDKABZ-100
UWBKABZ-100
UWBSDKABZ-100
UWBSKABZ-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 2,814.53

GIF CASTER 1 Piece(s) 7 Day(s) -80.01~140.00130[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical Resistance35Steel Plate with Bearing

฿ 3,155.48

GIF CASTER 1 Piece(s) 7 Day(s) -140.01~220.00180[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance35Stainless Steel Bearing

฿ 2,533.02

GIF CASTER 1 Piece(s) 7 Day(s) -140.01~220.00180[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance35Steel Plate with Bearing

฿ 2,361.28

GIF CASTER 1 Piece(s) 7 Day(s) -80.01~140.00120[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance35Slide Bearing

฿ 2,441.66

GIF CASTER 1 Piece(s) Quote -80.01~140.00100[Synthetic Rubber] RubberAbrasion Resistance32Slide Bearing

฿ 3,083.84

GIF CASTER 1 Piece(s) 7 Day(s) -80.01~140.00100[Synthetic Rubber] RubberAbrasion Resistance32Stainless Steel Bearing

฿ 2,491.66

GIF CASTER 1 Piece(s) Quote -80.01~140.00100[Synthetic Rubber] RubberAbrasion Resistance32Steel Plate with Bearing

฿ 2,680.38

GIF CASTER 1 Piece(s) 7 Day(s) -80.01~140.00100[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance32Slide Bearing

฿ 3,300.81

GIF CASTER 1 Piece(s) 7 Day(s) -140.01~220.00150[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance32Stainless Steel Bearing

฿ 2,776.42

GIF CASTER 1 Piece(s) 7 Day(s) -140.01~220.00150[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance32Steel Plate with Bearing

฿ 2,441.66

GIF CASTER 1 Piece(s) Quote -80.01~140.00130[Synthetic Rubber] RubberAbrasion Resistance35Steel Plate with Bearing

฿ 2,689.02

GIF CASTER 1 Piece(s) 7 Day(s) -80.01~140.00100[Synthetic Rubber] Red rubberAbrasion Resistance35Steel Plate with Bearing

฿ 4,300.00

GIF CASTER 1 Piece(s) Quote Static electricity prevention140.01~220.00180[Urethane] Conductive urethanAntistatic32Steel Plate with Bearing

฿ 2,833.33

GIF CASTER 1 Piece(s) Quote -140.01~220.00180[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance32Steel Plate with Bearing

฿ 3,975.00

GIF CASTER 1 Piece(s) Quote -140.01~220.00200[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance29Slide Bearing

฿ 5,299.28

GIF CASTER 1 Piece(s) 12 Day(s) -140.01~220.00200[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance29Stainless Steel Bearing

฿ 4,650.00

GIF CASTER 1 Piece(s) Quote -140.01~220.00200[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance29Steel Plate with Bearing

฿ 5,116.66

GIF CASTER 1 Piece(s) Quote -140.01~220.00200[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance30Stainless Steel Bearing

฿ 4,216.66

GIF CASTER 1 Piece(s) Quote -140.01~220.00200[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance30Steel Plate with Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Mounting Height H1(mm) 144 Stopper (Detail) With Rotation Stopper
Fitting Material SUS304 Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 80
Mounting Hole Pitch Transverse Direction(mm) 45 Top Plate F1(mm) 115 Top Plate F2(mm) 80
Shaft Diameter D(Ø) 12 Size A or outer diameter A of the tire(Ø) 100 Load Category Light/Medium Load
Stopper Pedal Specifications Right Metal Fitting Specifications The wheels on earth