1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Caster Swivel (With Double Stopper) JAB Type Size 130 mm (Part Number)

Stainless Steel Caster Swivel (With Double Stopper) JAB Type Size 130 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,754.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Includes a stopper that stops the rotation of the wheel and swiveling of the hardware simultaneously.

Part Number
CRJAB-130
PBDJAB-130
PBJAB-130
PJAB-130
PNAJAB-130
PNDJAB-130
PNJAB-130
PNUAJAB-130
PNUDJAB-130
PNUJAB-130
SJAB-130
SRJAB-130
SUIEJAB-130
SUIJAB-130
UWAJAB-130
UWBDJAB-130
UWBJAB-130
UWBSDJAB-130
UWBSJAB-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 5,370.93

GIF CASTER 1 Piece(s) 7 Day(s) -140.01~220.00180[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical Resistance42Steel Plate with Bearing

฿ 6,152.94

GIF CASTER 1 Piece(s) 7 Day(s) -220.01~320.00250[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance42Stainless Steel Bearing

฿ 5,220.02

GIF CASTER 1 Piece(s) 7 Day(s) -220.01~320.00250[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance42Steel Plate with Bearing

฿ 4,933.43

GIF CASTER 1 Piece(s) 7 Day(s) -140.01~220.00150[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance42Slide Bearing

฿ 4,754.06

GIF CASTER 1 Piece(s) 7 Day(s) -80.01~140.00120[Synthetic Rubber] RubberAbrasion Resistance38Slide Bearing

฿ 5,860.26

GIF CASTER 1 Piece(s) 7 Day(s) -140.01~220.00145[Synthetic Rubber] RubberAbrasion Resistance38Stainless Steel Bearing

฿ 4,890.24

GIF CASTER 1 Piece(s) 7 Day(s) -140.01~220.00145[Synthetic Rubber] RubberAbrasion Resistance38Steel Plate with Bearing

฿ 5,332.82

GIF CASTER 1 Piece(s) 7 Day(s) -80.01~140.00120[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance35Slide Bearing

฿ 6,261.68

GIF CASTER 1 Piece(s) 7 Day(s) -140.01~220.00200[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance35Stainless Steel Bearing

฿ 5,495.93

GIF CASTER 1 Piece(s) 7 Day(s) -140.01~220.00200[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance35Steel Plate with Bearing

฿ 4,901.42

GIF CASTER 1 Piece(s) 7 Day(s) -140.01~220.00180[Synthetic Rubber] RubberAbrasion Resistance42Steel Plate with Bearing

฿ 5,313.00

GIF CASTER 1 Piece(s) 7 Day(s) -80.01~140.00140[Synthetic Rubber] Red rubberAbrasion Resistance42Steel Plate with Bearing

฿ 7,384.14

GIF CASTER 1 Piece(s) 12 Day(s) Static electricity prevention220.01~320.00250[Urethane] Conductive urethanAntistatic35Steel Plate with Bearing

฿ 5,505.08

GIF CASTER 1 Piece(s) 12 Day(s) -220.01~320.00250[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance35Steel Plate with Bearing

฿ 7,174.28

GIF CASTER 1 Piece(s) 12 Day(s) -220.01~320.00300[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance36Slide Bearing

฿ 9,484.75

GIF CASTER 1 Piece(s) 12 Day(s) -220.01~320.00300[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance36Stainless Steel Bearing

฿ 8,314.53

GIF CASTER 1 Piece(s) 12 Day(s) -220.01~320.00300[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance36Steel Plate with Bearing

฿ 8,694.10

GIF CASTER 1 Piece(s) 12 Day(s) -220.01~320.00300[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance30Stainless Steel Bearing

฿ 7,313.00

GIF CASTER 1 Piece(s) 12 Day(s) -220.01~320.00300[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance30Steel Plate with Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H1(mm) 177 Stopper (Detail) With Double Stopper (Rotation + Turning)
Fitting Material SUS304 Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 80
Mounting Hole Pitch Transverse Direction(mm) 80 Top Plate F1(mm) 108 Top Plate F2(mm) 108
Shaft Diameter D(Ø) 20 Size A or outer diameter A of the tire(Ø) 130 Eccentricity E(mm) 40
Load Category Light/Medium Load Metal Fitting Specifications The wheels on earth