1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Medium Load Caster Fixed (Rotation Stopper) KBZ Type Size 150 mm (Part Number)

Medium Load Caster Fixed (Rotation Stopper) KBZ Type Size 150 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,583.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A directionally-fixed type caster for medium loads that includes a stopper for stopping rotation of the wheel.

Part Number
CRKBZ-150
PBDKBZ-150
PBKBZ-150
PKBZ-150
PNAKBZ-150
PNDKBZ-150
PNKBZ-150
PNUAKBZ-150
PNUDKBZ-150
PNUKBZ-150
SKBZ-150
SRKBZ-150
SUIEKBZ-150
SUIKBZ-150
UWAKBZ-150
UWBDKBZ-150
UWBKBZ-150
UWBSDKBZ-150
UWBSKBZ-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 2,391.66

GIF CASTER 1 Piece(s) Quote -140.01~220.00200[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical Resistance45Steel Plate with Bearing

฿ 3,291.66

GIF CASTER 1 Piece(s) Quote -220.01~320.00300[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance45Stainless Steel Bearing

฿ 2,141.66

GIF CASTER 1 Piece(s) Quote -220.01~320.00300[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance45Steel Plate with Bearing

฿ 1,858.33

GIF CASTER 1 Piece(s) Quote -140.01~220.00180[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance45Slide Bearing

฿ 1,758.33

GIF CASTER 1 Piece(s) Quote -80.01~140.00140[Synthetic Rubber] RubberAbrasion Resistance38Slide Bearing

฿ 3,050.00

GIF CASTER 1 Piece(s) Quote -140.01~220.00175[Synthetic Rubber] RubberAbrasion Resistance38Stainless Steel Bearing

฿ 1,791.66

GIF CASTER 1 Piece(s) Quote -140.01~220.00175[Synthetic Rubber] RubberAbrasion Resistance38Steel Plate with Bearing

฿ 2,366.66

GIF CASTER 1 Piece(s) Quote -140.01~220.00150[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance38Slide Bearing

฿ 3,583.33

GIF CASTER 1 Piece(s) Quote -220.01~320.00250[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance38Stainless Steel Bearing

฿ 2,533.33

GIF CASTER 1 Piece(s) Quote -220.01~320.00250[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance38Steel Plate with Bearing

฿ 1,583.33

GIF CASTER 1 Piece(s) 15 Day(s) -140.01~220.00200[Synthetic Rubber] RubberAbrasion Resistance45Steel Plate with Bearing

฿ 2,358.33

GIF CASTER 1 Piece(s) Quote -140.01~220.00160[Synthetic Rubber] Red rubberAbrasion Resistance45Steel Plate with Bearing

฿ 5,283.33

GIF CASTER 1 Piece(s) Quote Static electricity prevention220.01~320.00300[Urethane] Conductive urethanAntistatic38Steel Plate with Bearing

฿ 2,366.66

GIF CASTER 1 Piece(s) Quote -220.01~320.00300[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance38Steel Plate with Bearing

฿ 5,775.00

GIF CASTER 1 Piece(s) Quote -220.01~320.00300[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance40Slide Bearing

฿ 9,033.33

GIF CASTER 1 Piece(s) Quote -220.01~320.00300[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance40Stainless Steel Bearing

฿ 7,366.66

GIF CASTER 1 Piece(s) Quote -220.01~320.00300[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance40Steel Plate with Bearing

฿ 6,941.66

GIF CASTER 1 Piece(s) Quote -220.01~320.00300[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance30Stainless Steel Bearing

฿ 4,975.00

GIF CASTER 1 Piece(s) Quote -220.01~320.00300[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance30Steel Plate with Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Mounting Height H1(mm) 198 Stopper (Detail) With Rotation Stopper
Fitting Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 100
Mounting Hole Pitch Transverse Direction(mm) 50(56) Top Plate F1(mm) 137 Top Plate F2(mm) 93
Shaft Diameter D(Ø) 20 Size A or outer diameter A of the tire(Ø) 150 Load Category Light/Medium Load
Stopper Pedal Specifications Right Metal Fitting Specifications The wheels on earth