1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Medium Load Caster Swivel (Double Stopper) JB type Size 150 mm (Part Number)

Medium Load Caster Swivel (Double Stopper) JB type Size 150 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,891.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This standard caster for medium loads is a swivel type equipped with a stopper that simultaneously stops the wheels from turning and the hardware from swiveling.

Part Number
CRJB-150
PBDJB-150
PBJB-150
PJB-150
PNAJB-150
PNDJB-150
PNJB-150
PNUAJB-150
PNUDJB-150
PNUJB-150
SJB-150
SRJB-150
SUIEJB-150
SUIJB-150
UWAJB-150
UWBDJB-150
UWBJB-150
UWBSDJB-150
UWBSJB-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 2,700.00

GIF CASTER 1 Piece(s) Quote -140.01~220.00200[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical Resistance45Steel Plate with Bearing

฿ 3,591.66

GIF CASTER 1 Piece(s) Quote -220.01~320.00300[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance45Stainless Steel Bearing

฿ 2,450.00

GIF CASTER 1 Piece(s) Quote -220.01~320.00300[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance45Steel Plate with Bearing

฿ 2,166.66

GIF CASTER 1 Piece(s) Quote -140.01~220.00180[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance45Slide Bearing

฿ 2,058.33

GIF CASTER 1 Piece(s) Quote -80.01~140.00140[Synthetic Rubber] RubberAbrasion Resistance38Slide Bearing

฿ 3,358.33

GIF CASTER 1 Piece(s) Quote -140.01~220.00175[Synthetic Rubber] RubberAbrasion Resistance38Stainless Steel Bearing

฿ 2,100.00

GIF CASTER 1 Piece(s) Quote -140.01~220.00175[Synthetic Rubber] RubberAbrasion Resistance38Steel Plate with Bearing

฿ 2,675.00

GIF CASTER 1 Piece(s) Quote -140.01~220.00150[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance38Slide Bearing

฿ 3,891.66

GIF CASTER 1 Piece(s) Quote -220.01~320.00250[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance38Stainless Steel Bearing

฿ 2,841.66

GIF CASTER 1 Piece(s) Quote -220.01~320.00250[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance38Steel Plate with Bearing

฿ 1,891.66

GIF CASTER 1 Piece(s) 15 Day(s) -140.01~220.00200[Synthetic Rubber] RubberAbrasion Resistance45Steel Plate with Bearing

฿ 2,658.33

GIF CASTER 1 Piece(s) Quote -140.01~220.00160[Synthetic Rubber] Red rubberAbrasion Resistance45Steel Plate with Bearing

฿ 5,583.33

GIF CASTER 1 Piece(s) Quote Static electricity prevention220.01~320.00300[Urethane] Conductive urethanAntistatic38Steel Plate with Bearing

฿ 2,675.00

GIF CASTER 1 Piece(s) 15 Day(s) -220.01~320.00300[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance38Steel Plate with Bearing

฿ 6,083.33

GIF CASTER 1 Piece(s) Quote -220.01~320.00300[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance40Slide Bearing

฿ 9,333.33

GIF CASTER 1 Piece(s) Quote -220.01~320.00300[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance40Stainless Steel Bearing

฿ 7,666.66

GIF CASTER 1 Piece(s) Quote -220.01~320.00300[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance40Steel Plate with Bearing

฿ 7,250.00

GIF CASTER 1 Piece(s) Quote -220.01~320.00300[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance30Stainless Steel Bearing

฿ 5,283.33

GIF CASTER 1 Piece(s) Quote -220.01~320.00300[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance30Steel Plate with Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H1(mm) 198 Stopper (Detail) With Double Stopper (Rotation + Turning)
Fitting Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 90
Mounting Hole Pitch Transverse Direction(mm) 90 Top Plate F1(mm) 120 Top Plate F2(mm) 120
Shaft Diameter D(Ø) 20 Size A or outer diameter A of the tire(Ø) 150 Eccentricity E(mm) 45
Load Category Light/Medium Load Stopper Pedal Specifications Right Metal Fitting Specifications The wheels on earth