1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster for Medium Loads, K Type Mounting Bracket (Size 150 mm) (Part Number)

Caster for Medium Loads, K Type Mounting Bracket (Size 150 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,166.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Swivel casters used generally for moving or carrying loads.
[Features]
· A standard, free-swivel effective caster for medium loads.
· Achieves a maximum load of 300 daN (306.0 kgf) in combination with MC nylon wheels (in case of UWBK-150).
· Provided with rubber wheels, urethane wheels, nylon wheels or MC nylon wheels, etc.
· Designed to meet various customer needs such as price, startability, abrasion-resistance, etc.
· Provided with various types of rubber wheels, such as red rubber and heat-resistant rubber (heat-resistant temperature 100°C).
· Also provided with antistatic urethane wheels (volume specific resistance: 6 × 108 Ωcm).
[Applications]
· Generally used for moving or carrying loads. Can be used in an environment where oil is applied by use of urethane wheels.

Part Number
CRK-150
PBDK-150
PBK-150
PK-150
PNAK-150
PNDK-150
PNK-150
PNUAK-150
PNUDK-150
PNUK-150
SK-150
SRK-150
SUIEK-150
SUIK-150
UWAK-150
UWBDK-150
UWBK-150
UWBSDK-150
UWBSK-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 1,975.00

GIF CASTER 1 Piece(s) Quote -140.01~220.00200[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical Resistance45Steel Plate with Bearing

฿ 2,875.00

GIF CASTER 1 Piece(s) Quote -220.01~320.00300[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance45Stainless Steel Bearing

฿ 1,725.00

GIF CASTER 1 Piece(s) Quote -220.01~320.00300[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance45Steel Plate with Bearing

฿ 1,450.00

GIF CASTER 1 Piece(s) Quote -140.01~220.00180[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance45Slide Bearing

฿ 1,341.66

GIF CASTER 1 Piece(s) Quote -80.01~140.00140[Synthetic Rubber] RubberAbrasion Resistance38Slide Bearing

฿ 2,633.33

GIF CASTER 1 Piece(s) Quote -140.01~220.00175[Synthetic Rubber] RubberAbrasion Resistance38Stainless Steel Bearing

฿ 1,375.00

GIF CASTER 1 Piece(s) Quote -140.01~220.00175[Synthetic Rubber] RubberAbrasion Resistance38Steel Plate with Bearing

฿ 1,958.33

GIF CASTER 1 Piece(s) Quote -140.01~220.00150[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance38Slide Bearing

฿ 3,166.66

GIF CASTER 1 Piece(s) Quote -220.01~320.00250[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance38Stainless Steel Bearing

฿ 2,116.66

GIF CASTER 1 Piece(s) Quote -220.01~320.00250[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance38Steel Plate with Bearing

฿ 1,166.66

GIF CASTER 1 Piece(s) 15 Day(s) -140.01~220.00200[Synthetic Rubber] RubberAbrasion Resistance45Steel Plate with Bearing

฿ 1,941.66

GIF CASTER 1 Piece(s) Quote -140.01~220.00160[Synthetic Rubber] Red rubberAbrasion Resistance45Steel Plate with Bearing

฿ 4,866.66

GIF CASTER 1 Piece(s) Quote Static electricity prevention220.01~320.00300[Urethane] Conductive urethanAntistatic38Steel Plate with Bearing

฿ 1,958.33

GIF CASTER 1 Piece(s) 15 Day(s) -220.01~320.00300[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance38Steel Plate with Bearing

฿ 5,366.66

GIF CASTER 1 Piece(s) Quote -220.01~320.00300[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance40Slide Bearing

฿ 8,616.66

GIF CASTER 1 Piece(s) Quote -220.01~320.00300[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance40Stainless Steel Bearing

฿ 6,950.00

GIF CASTER 1 Piece(s) Quote -220.01~320.00300[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance40Steel Plate with Bearing

฿ 6,525.00

GIF CASTER 1 Piece(s) Quote -220.01~320.00300[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance30Stainless Steel Bearing

฿ 4,566.66

GIF CASTER 1 Piece(s) Quote -220.01~320.00300[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance30Steel Plate with Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Mounting Height H1(mm) 198 Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 100
Mounting Hole Pitch Transverse Direction(mm) 50(56) Top Plate F1(mm) 137 Top Plate F2(mm) 93
Shaft Diameter D(Ø) 20 Size A or outer diameter A of the tire(Ø) 150 Load Category Light/Medium Load
Metal Fitting Specifications The wheels on earth

Frequently Asked Questions (FAQ)

Question: How much load can the product withstand when used with a dolly?
Answer: For UWBK-150, the maximum load for one caster is 300 daN (306.0 kgf).
Using four casters, the maximum load is 300daN (306.0kgf) × 4 × 0.8 [safety factor] = 960 daN (979.2kgf): including the dolly weight, the capacity is up to about 970 kgf.
Question: Which wheel should I use?
Answer: Price: Rubber wheels < urethane wheels < nylon wheels < MC nylon wheels
Oil resistance: Rubber wheels < urethane wheels < nylon and MC nylon wheels
Startability: Rubber wheels < urethane wheels << nylon and MC nylon wheels
Cushioning: Nylon and MC nylon wheels << urethane wheels < rubber wheels