1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Caster for Medium Loads, J-Type Swivel Bracket (Size 100 mm) (Part Number)

Caster for Medium Loads, J-Type Swivel Bracket (Size 100 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 833.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A standard, free-swivel caster for medium loads.

*The hardware for this product can also be purchased by itself.
  The photo shows a sample of the hardware / wheel-integrated type.

Part Number
CRJ-100
PBDJ-100
PBJ-100
PJ-100
PNAJ-100
PNDJ-100
PNJ-100
PNUAJ-100
PNUDJ-100
PNUJ-100
SJ-100
SRJ-100
SUIEJ-100
SUIJ-100
UWAJ-100
UWBDJ-100
UWBJ-100
UWBSDJ-100
UWBSJ-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 1,325.00

GIF CASTER 1 Piece(s) Quote -80.01~140.00130[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical Resistance35Steel Plate with Bearing

฿ 1,808.33

GIF CASTER 1 Piece(s) Quote -140.01~220.00180[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance35Stainless Steel Bearing

฿ 1,041.66

GIF CASTER 1 Piece(s) Quote -140.01~220.00180[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance35Steel Plate with Bearing

฿ 850.00

GIF CASTER 1 Piece(s) Quote -140.01~220.00180[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance35Slide Bearing

฿ 833.33

GIF CASTER 1 Piece(s) Quote -140.01~220.00150[Synthetic Rubber] RubberAbrasion Resistance32Slide Bearing

฿ 1,708.33

GIF CASTER 1 Piece(s) Quote -80.01~140.00100[Synthetic Rubber] RubberAbrasion Resistance32Stainless Steel Bearing

฿ 883.33

GIF CASTER 1 Piece(s) Quote -80.01~140.00100[Synthetic Rubber] RubberAbrasion Resistance32Steel Plate with Bearing

฿ 1,241.66

GIF CASTER 1 Piece(s) Quote -80.01~140.00120[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance32Slide Bearing

฿ 1,975.00

GIF CASTER 1 Piece(s) Quote -80.01~140.00100[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance32Stainless Steel Bearing

฿ 1,333.33

GIF CASTER 1 Piece(s) Quote -140.01~220.00150[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance32Steel Plate with Bearing

฿ 833.33

GIF CASTER 1 Piece(s) 15 Day(s) -80.01~140.00130[Synthetic Rubber] RubberAbrasion Resistance35Steel Plate with Bearing

฿ 1,183.33

GIF CASTER 1 Piece(s) Quote -80.01~140.00100[Synthetic Rubber] Red rubberAbrasion Resistance35Steel Plate with Bearing

฿ 2,775.00

GIF CASTER 1 Piece(s) Quote Static electricity prevention80.01~140.00100[Urethane] Conductive urethanAntistatic32Steel Plate with Bearing

฿ 1,241.66

GIF CASTER 1 Piece(s) 15 Day(s) -140.01~220.00180[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance32Steel Plate with Bearing

฿ 2,433.33

GIF CASTER 1 Piece(s) Quote -140.01~220.00180[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance29Slide Bearing

฿ 4,391.66

GIF CASTER 1 Piece(s) Quote -140.01~220.00180[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance29Stainless Steel Bearing

฿ 3,133.33

GIF CASTER 1 Piece(s) Quote -140.01~220.00180[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance29Steel Plate with Bearing

฿ 3,625.00

GIF CASTER 1 Piece(s) Quote -140.01~220.00180[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance30Stainless Steel Bearing

฿ 2,683.33

GIF CASTER 1 Piece(s) Quote -140.01~220.00180[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance30Steel Plate with Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H1(mm) 144 Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 71
Mounting Hole Pitch Transverse Direction(mm) 71 Top Plate F1(mm) 95 Top Plate F2(mm) 95
Shaft Diameter D(Ø) 12 Size A or outer diameter A of the tire(Ø) 100 Eccentricity E(mm) 35
Load Category Light/Medium Load Metal Fitting Specifications The wheels on earth