1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Gun for Construction Coatings High Viscosity Spray Gun (Water Based Zolacoat Spray Gun) F210Z-P (F210Z-P20)

MEI AIR BLOW GUN/NOZZLE

Spray Gun for Construction Coatings High Viscosity Spray Gun (Water Based Zolacoat Spray Gun) F210Z-P (F210Z-P20)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A pressurizing type spray gun for high viscosity materials.

 
Part Number
F210Z-P20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Dia. [Category]
(mm)
Air Usage Amount [Category]
(ℓ/min)
Detail of Nozzle Dia.
(mm)
The details of amount of air
(ℓ/min)

฿ 8,292.00

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 91 Day(s) ~2~3002.0290

Loading...

  1. 1

Basic Information

Spray Gun Type Main Body of Spray Gun Supply Method Pressure Type Spraying Air Pressure [Category](MPa) ~0.3
The diameter of air inlet G1/4 Spraying Air Pressure Details(MPa) 0.25

Please check the type/dimensions/specifications of the part F210Z-P20 in the Spray Gun for Construction Coatings High Viscosity Spray Gun (Water Based Zolacoat Spray Gun) F210Z-P series.

Products with similar specification

Part Number
F210Z-P15
F210Z-P25
F210ZB-P30
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNozzle Dia. [Category]
(mm)
Air Usage Amount [Category]
(ℓ/min)
Detail of Nozzle Dia.
(mm)
The details of amount of air
(ℓ/min)

฿ 8,292.00

1 Piece(s) 91 Day(s) ~2~3001.5240

฿ 8,292.00

1 Piece(s) 91 Day(s) ~3~4002.5345

฿ 8,652.57

1 Piece(s) 8 Day(s) ~3~4003.0390