1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spray Gun for Construction Coatings High Viscosity Gun (Zolacoat Spray Gun) F210Z-PZ

MEI AIR BLOW GUN/NOZZLE

Spray Gun for Construction Coatings High Viscosity Gun (Zolacoat Spray Gun) F210Z-PZ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,292.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A pressurizing type spray gun for high viscosity materials.

[Features]
· A wide variety of models are available for different applications and purposes, including multi-use spray guns, all-purpose spray guns, and dedicated spray guns for tiles, texture, mortar, stucco, and gray wall covering, etc.
· Designed especially for achieving a reduction in weight.
· Moreover, the spray gun boasts excellent operational balance, enabling continuous work over long hours without causing discomfort or fatigue.
· The use of a special mechanism (patented), where air pressure is used to automatically move the hollow-type needle valve backwards and forwards, enables single-action operation and improves working efficiency.
· Features a large cup capacity, good paint flow, and excellent operability.
· In addition, it features an air volume adjustment valve so as to ensure an even spray and stable coating.
· The use of the valve button lock method enables continuous spraying.

 
Part Number
F210Z-P25Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,292.00

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Spray Gun Type Main Body of Spray Gun Supply Method Pressure Type Nozzle Dia. [Category](mm) ~3
Spraying Air Pressure [Category](MPa) ~0.3 Air Usage Amount [Category](ℓ/min) ~300 The diameter of air inlet G1/4
Detail of Nozzle Dia.(mm) 2.5 Spraying Air Pressure Details(MPa) 0.25 The details of amount of air(ℓ/min) 285

Please check the type/dimensions/specifications of the part F210Z-P25Z in the Spray Gun for Construction Coatings High Viscosity Gun (Zolacoat Spray Gun) F210Z-PZ series.